Pakistan - English

Philips LED HPL, Oval, Mains only, 24.5 W, HPL 125W, SON 70W, E27, 2700 K, 3600 lm, CRI 80, 25000 hour(s)

TForce Core LED HPL 24.5W E27 827 FR

Product Description

LED HPL, Oval, Mains only, 24.5 W, LED alternative to HPL 125W, SON 70W, E27, 2700 K, 3600 lm, CRI 80, 25000 hour(s), 146 lm/W, EEL D, PF 0.5, Beam angle 300 degree(s), RG0, IP65, SVM 1.6, PstLM 1

Order code: 929003836402
Full order code: 872016933631500

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPL
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Family

Product