Pakistan - English

Philips CorePro, LED HPL, Oval, Mains only, 36 W, HPL 200W, SON 100W, E40, 2700 K, 5300 lm, CRI 80, 25000 hour(s)

TForce Core LED HPL 36W E40 827 FR

Product Description

CorePro, LED HPL, Oval, Mains only, 36 W, LED alternative to HPL 200W, SON 100W, E40, 2700 K, 5300 lm, CRI 80, 25000 hour(s), 147 lm/W, EEL D, PF 0.9, Beam angle 330 degree(s), Glass, RG0, IP65, SVM 2, PstLM 1

Order code: 929003731502
Full order code: 872016926785500

Specifications

  • Cap-Base
    E40
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPL
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Family

Product