Philips CorePro, LED HPL, ED90, Mains only, 26 W, HPL 125W, SON 70W, E27, 2700 K, 3600 lm, CRI 80, 25000 hour(s)
TForce Core LED HPL 26W E27 827 FR
Product Description
CorePro, LED HPL, ED90, Mains only, 26 W, LED alternative to HPL 125W, SON 70W, E27, 2700 K, 3600 lm, CRI 80, 25000 hour(s), 138 lm/W, EEL D, PF 0.9, Beam angle 330 degree(s), Glass, RG1, IP65, SVM 4, PstLM 1
Specifications
- Cap-Base E27
- Nominal lifetime 25,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED HPL
- Flux measurement reference Sphere
- Warranty period 3 years