Philips CorePro, LED HPL, Oval, Mains only, 36 W, HPL 125W, SON 70W, E40, 3000 K, 5500 lm, CRI 80, 25000 hour(s)
TForce Core LED HPL 36W E40 830 FR
Product Description
CorePro, LED HPL, Oval, Mains only, 36 W, LED alternative to HPL 125W, SON 70W, E40, 3000 K, 5500 lm, CRI 80, 25000 hour(s), 152 lm/W, EEL D, PF 0.9, Beam angle 300 degree(s), Glass, RG0, IP65, SVM 1.6, PstLM 1
Specifications
- Cap-Base E40
- Nominal lifetime 25,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED HPL
- Flux measurement reference Sphere
- Warranty period 3 years