Pakistan - English

Philips CorePro, LED HPL, Oval, Mains only, 36 W, HPL 125W, SON 70W, E27, 4000 K, 6000 lm, CRI 80, 25000 hour(s)

TForce Core LED HPL 36W E27 840 FR

Product Description

CorePro, LED HPL, Oval, Mains only, 36 W, LED alternative to HPL 125W, SON 70W, E27, 4000 K, 6000 lm, CRI 80, 25000 hour(s), 166 lm/W, EEL C, PF 0.9, Beam angle 300 degree(s), Glass, RG0, IP65, SVM 1.6, PstLM 1

Order code: 929002481302
Full order code: 871951429929000

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPL
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Family

Product