Pakistan - English

Philips CorePro, LED HPL, Oval, Mains only, 36 W, HPL 125W, SON 70W, E27, 3000 K, 5500 lm, CRI 80, 25000 hour(s)

TForce Core LED HPL 36W E27 830 FR

Product Description

CorePro, LED HPL, Oval, Mains only, 36 W, LED alternative to HPL 125W, SON 70W, E27, 3000 K, 5500 lm, CRI 80, 25000 hour(s), 152 lm/W, EEL D, PF 0.9, Beam angle 300 degree(s), Glass, RG0, IP65, SVM 1.6, PstLM 1

Order code: 929002481202
Full order code: 871951429927600

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPL
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Family

Product