Pakistan - English

Philips CorePro, LED HPL, ED90, Mains only, 26 W, E27, 4000 K, 4000 lm, CRI 80, 25000 hour(s)

TForce Core LED HPL 26W E27 840 FR

Product Description

CorePro, LED HPL, ED90, Mains only, 26 W, E27, 4000 K, 4000 lm, CRI 80, 25000 hour(s), 153 lm/W, EEL D, PF 0.9, Beam angle 300 degree(s), RG1, IP65, SVM 1.6, PstLM 1

Order code: 929002350202
Full order code: 871869975035000

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    15,000
  • Lighting Technology
    LED HPL
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years