Pakistan - English

Philips CorePro, LED HPL, Oval, Mains only, 18 W, HPL 80W, SON 50W, E27, 4000 K, 3000 lm, CRI 80, 25000 hour(s)

TForce Core LED HPL 18W E27 840 FR

Product Description

CorePro, LED HPL, Oval, Mains only, 18 W, LED alternative to HPL 80W, SON 50W, E27, 4000 K, 3000 lm, CRI 80, 25000 hour(s), 166 lm/W, EEL C, PF 0.5, Beam angle 300 degree(s), Glass, RG1, IP65, SVM 1.6, PstLM 1

Order code: 929002350002
Full order code: 871869975031200