Pakistan - English

Philips CorePro, LED HPL, Oval, Mains only, 13 W, HPL 50W, E27, 4000 K, 2000 lm, CRI 80, 25000 hour(s)

TForce Core LED HPL 13W E27 840 FR

Product Description

CorePro, LED HPL, Oval, Mains only, 13 W, LED alternative to HPL 50W, E27, 4000 K, 2000 lm, CRI 80, 25000 hour(s), 153 lm/W, EEL D, PF 0.5, Beam angle 300 degree(s), Glass, RG1, IP65, SVM 1.6, PstLM 1

Order code: 929002349802
Full order code: 871869975027500