Pakistan - English

Philips CorePro, LED HPL, Oval, Mains only, 13 W, HPL 50W, E27, 3000 K, 2000 lm, CRI 80, 25000 hour(s)

TForce Core LED HPL 13W E27 830 FR

Product Description

CorePro, LED HPL, Oval, Mains only, 13 W, LED alternative to HPL 50W, E27, 3000 K, 2000 lm, CRI 80, 25000 hour(s), 153 lm/W, EEL D, PF 0.5, Beam angle 300 degree(s), Glass, RG1, IP65, SVM 1.6, PstLM 1

Order code: 929002349702
Full order code: 871869975025100

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPL
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Family

Product