Pakistan - English

Philips LED Specialty Lamps

Exceptional LED alternatives for unique applications

Products

0.5C7/LEDnight light/E12/MilkyND120V 2PF
0.5C7/LEDnight light/E12/MilkyND120V 2PF
929001224613

Product family information

Description

Philips speciality LED lamps are the smart alternative to standard incandescent. Their unique lamp design provides form factors to fit in standard applcaitions with incredible energy savings.

Benefits

  • Long life -- lowers maintenance costs by reducing re-lamp frequency

  • Excellent color consistancy with high 80+ color rendering (CRI)

Features

  • 15,000-hour rated average life

  • Instant on

Applications

  • Landscape Lighting
  • Hospitality
  • Residential

Downloads