Products
Product | Compare | |||||
---|---|---|---|---|---|---|
CorePro R7S 118mm 14-100W 830 D929001243702 | 14 | 1,600 | 3000 | R7s | ||
CorePro R7S 118mm 14-100W 840 D929001243802 | 14 | 1,800 | 4000 | R7s | ||
CorePro LED linear D 14-120W R7S 118 830929001353602 | 14 | 2,000 | 3000 | R7s | ||
LED 14-120W R7S 118mm 830 D 1pk AU929001353679 | - | - | 3000 | R7s | ||
CorePro LED linear D 14-120W R7S 118 840929001353702 | 14 | 2,000 | 4000 | R7s | ||
CoreProLED linearD 17.5-150W R7S 118 830929002016602 | 17.5 | 2,460 | 3000 | R7s | ||
CoreProLED linearD 17.5-150W R7S 118 840929002016702 | 17.5 | 2,460 | 4000 | R7s | ||
CorePro R7S 118mm 7.2-60W 830929002495002 | 7.2 | 810 | 3000 | R7s |
12 items
of 2
Products per page
Product family information
Description
CorePro R7S is a retrofit replacement for traditional double-ended linear R7S lamps. Its ‘light all around’ design delivers light just like a halogen lamp. Within the range you can choose dimmable products which have deep dimming function that enables a cozy ambience when using a dimmable fixture.
Benefits
Up to 90% energy saving compared to standard halogen lamps
Lower maintenance costs
Features
Easy retrofit
Operates at 220-240 V AC and its form-factor is designed as a direct retrofit into all double ended holders