Pakistan - English

Philips CorePro, LEDspot, R7S, 100 W, R7s, 3000 K, 1521 lm, CRI 80, 15000 hour(s), Clear Plastic

CorePro LEDlinearND 11.5-100W R7S78mm830

Product Description

CorePro, LEDspot, R7S, 100 W, R7s, 3000 K, 1521 lm, CRI 80, 15000 hour(s), Clear Plastic, 132 lm/W, EEL E, PF 0.5, Beam angle 300 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003791502
Full order code: 872016930199300

Specifications

  • Cap-Base
    R7s
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product