Pakistan - English

Philips CorePro, LEDspot, R7S, 60 W, R7s, 3000 K, 810 lm, CRI 80, 15000 hour(s), Plastic

CorePro R7S 118mm 7.2-60W 830

Product Description

CorePro, LEDspot, R7S, 60 W, R7s, 3000 K, 810 lm, CRI 80, 15000 hour(s), Plastic, 112.00 lm/W, EEL E, PF 0.5, RG0, IP20, SVM 0.4, PstLM 1

Order code: 929002495002
Full order code: 871951430397300

Specifications

  • Cap-Base
    R7s
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    8,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002495001 pdf 67.6 kB
Product leaflet
Localized commercial leaflet 929002495002 en_AA pdf 741.3 kB

Visuals

Product-Photographs-929002495002_EU
Multiple assets
Product-Diagrams-929002495002_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro R7S 118mm 7.2-60W 830 IES 5.5 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDlinear-MV-COMF-5011000-118mm-Slim-COMF-5011000-Ref-929002495002 pdf 655.9 kB