Pakistan - English

Philips CorePro, LEDspot, R7S, 120 W, R7s, 4000 K, 2000 lm, CRI 80, 15000 hour(s), Plastic

CorePro LED linear D 14-120W R7S 118 840

Product Description

CorePro, LEDspot, R7S, 120 W, R7s, 4000 K, 2000 lm, CRI 80, 15000 hour(s), Plastic, 142.86 lm/W, EEL D, PF 0.8, IP20, SVM 0.4, PstLM 1

Order code: 929001353702
Full order code: 871869671406500

Specifications

  • Cap-Base
    R7s
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Warranty period
    2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001353702 pdf 66.9 kB
Product leaflet
Localized commercial leaflet 929001353702 en_AA pdf 565.2 kB

Visuals

Product-Photographs-929001353702_EU
Multiple assets
Product-Diagrams-929001353702_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LED linear D 14-120W R7S 118 840 ies 4.6 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDlinear-MV-COMF-5011000-118mm-Classic-COMF-5011000-Ref-929001353602 pdf 686.5 kB