Pakistan - English

Philips CorePro, LEDspot, R7S, 100 W, R7s, 3000 K, 1600 lm, CRI 80, 15000 hour(s), Plastic

CorePro R7S 118mm 14-100W 830 D

Product Description

CorePro, LEDspot, R7S, 100 W, R7s, 3000 K, 1600 lm, CRI 80, 15000 hour(s), Plastic, 114.29 lm/W, EEL E, PF 0.8, IP20, SVM 0.4, PstLM 1

Order code: 929001243702
Full order code: 871869657879700

Specifications

  • Cap-Base
    R7s
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001243702 pdf 67.8 kB
Product leaflet
Localized commercial leaflet 929001243702 en_AA pdf 554.8 kB

Visuals

Product-Photographs-929001243702_EU
Multiple assets
Product-Diagrams-929001243702_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro R7S 118mm 14-100W 830 D ies 4.6 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDlinear-MV-COMF-5011000-118mm-Classic-COMF-5011000-Ref-929001353602 pdf 686.5 kB