Pakistan - English

Philips Standard LED candles & lusters

The affordable LED candle solution

Products

EcoHome LEDBulb 4W E27 3000K G45 1PF AR
EcoHome LEDBulb 4W E27 3000K G45 1PF AR
929001991971
EcoHome LEDBulb 4W E27 6500K G45 1PF AR
EcoHome LEDBulb 4W E27 6500K G45 1PF AR
929001992071
LEDBulb 4W E27 3000K 100-240VG45 BR
LEDBulb 4W E27 3000K 100-240VG45 BR
929002037212
LEDBulb 4W E27 6500K 100-240VG45 BR
LEDBulb 4W E27 6500K 100-240VG45 BR
929002037312
LED 3.5-40W E14/E27 2700K WV B35FRND 1PF
LED 3.5-40W E14/E27 2700K WV B35FRND 1PF
929002426411
LED 3.5-40W E14/E27 6500K WV B35FRND 1PF
LED 3.5-40W E14/E27 6500K WV B35FRND 1PF
929002426511

Product family information

Description

Standard LED candles are compatible with existing fixtures with a E27 holder and are designed for retrofit replacement of incandescent, halogen and energy saving candles. They deliver huge energy savings and minimize maintenance costs. The Standard LED candle is the perfect candle for your basic lighting needs. It provides the beautiful light and performance you expect from the LED technology at an affordable price.

Benefits

  • With a pure and elegant design, this candle is the perfect replacement for your matted conventional candles

  • Up to 90% energy saving compared with traditional incandescent lamps

Features

  • Easy retrofit with existing sockets E27 and E14

  • Instant full light on: Philips LED light bulbs provide their full level of brightness immediately upon switching on

Applications

  • Hotels, restaurants, bars, cafés
  • Hotel rooms, lobbies, corridors, stairwells, washrooms

Downloads