Pakistan - English

Philips MASTER Value, LEDbulb, P45, 40 W, E14, 2700 K, 470 lm, CRI 90, 15000 hour(s), Glass

MAS VLE LEDLusterD3.4-40W E14 P45 927FRG

Product Description

MASTER Value, LEDbulb, P45, 40 W, E14, 2700 K, 470 lm, CRI 90, 15000 hour(s), Glass, 138.00 lm/W, EEL D, PF 0.7, Beam angle 300 degree(s), RG0, IP65, SVM 0.4, PstLM 1

Order code: 929003060202
Full order code: 871951435549100

Specifications

  • Cap-Base
    E14
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2.5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003060202 pdf 66.4 kB
Product leaflet
Localized commercial leaflet 929003060202 en_AA pdf 777.7 kB

Visuals

Product-Photographs-929003060202_EU
Multiple assets
Product-Diagrams-929003060202_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS VLE LEDLusterD3.4-40W E14 P45 927FRG IES 2.7 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Value-Glass-LED-candles-and-lusters-COMF-8793396-Ref-929003059502 pdf 679.6 kB