Pakistan - English

Philips MASTER Value, LEDbulb, B35, 40 W, E14, 2200 K, 2700 K, 470 lm, CRI 90, 15000 hour(s)

MAS VLE LEDCandleDT3.4-40W E14 927B35CLG

Product Description

MASTER Value, LEDbulb, B35, 40 W, E14, 2200 K, 2700 K, 470 lm, CRI 90, 15000 hour(s), 138.00 lm/W, EEL D, PF 0.6, RG0, IP65, SVM 0.4, PstLM 0.9

Order code: 929003012202
Full order code: 871951432511100

Specifications

  • Cap-Base
    E14
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003012242 pdf 66.6 kB
Product leaflet
Localized commercial leaflet 929003012202 en_AA pdf 831.0 kB

Visuals

Product-Photographs-929003012202_EU
Multiple assets
Product-Diagrams-929003012202_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS VLE LEDCandleDT3.4-40W E14 927B35CLG IES 2.8 kB