Pakistan - English

Philips MASTER Value, LEDbulb, B35, 15 W, E14, 1800 K, 136 lm, CRI 80, 15000 hour(s), Glass

MAS VLE LEDCandleD2.5-15WE14 B35GOLDSP G

Product Description

MASTER Value, LEDbulb, B35, 15 W, E14, 1800 K, 136 lm, CRI 80, 15000 hour(s), Glass, 54 lm/W, PF 0.7, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002983202
Full order code: 871951431603400

Specifications

  • Cap-Base
    E14
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Warranty period
    2.5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002983202 en_AA pdf 827.3 kB

Visuals

Product-Photographs-929002983202_EU
Multiple assets
Product-Diagrams-929002983202_EU
Multiple assets

Other

Environmental product declaration
EPD-Philips-Master-Value-Decorative-LED-candles-and-lusters-COMF-7178624-Ref-929002983202 pdf 659.7 kB