Pakistan - English

Philips MASTER, LEDbulb, P48, 40 W, E14, 2200 K, 2700 K, 470 lm, CRI 80, 25000 hour(s)

MAS LEDlustre DT 5.5-40W E14 P48 CL

Product Description

MASTER, LEDbulb, P48, 40 W, E14, 2200 K, 2700 K, 470 lm, CRI 80, 25000 hour(s), 85.00 lm/W, EEL F, PF 0.9, RG1, IP20, SVM 0.4, PstLM 0.9

Order code: 929002491402
Full order code: 871951430618900

Specifications

  • Cap-Base
    E14
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Family

Product