Pakistan - English

Philips LEDbulb, B38, 40 W, E14, 2200 K, 2700 K, 470 lm, 25000 hour(s), Plastic

MAS LEDcandle DT 5.5-40W E14 B38 CL

Product Description

LEDbulb, B38, 40 W, E14, 2200 K, 2700 K, 470 lm, 25000 hour(s), Plastic, 85.00 lm/W

Order code: 929002491021
Full order code: 871951443635000

Specifications

  • Cap-Base
    E14
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002491021 en_AA pdf 513.4 kB

Visuals

Product-Photographs-929002491021_EU
Multiple assets
Product-Diagrams-929002491021_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDcandle DT 5.5-40W E14 B38 CL IES 604 B

Other

Environmental product declaration
Philips-MASTER-LED-candles-and-lusters-COMF-2162-Ref-929001140408 pdf 913.9 kB