Pakistan - English

Philips MASTER, LEDbulb, B38, 40 W, B15, 2200 K, 2700 K, 470 lm, CRI 80, 25000 hour(s)

MAS LEDcandle DT 5.5-40W B15 B38 CL UK

Product Description

MASTER, LEDbulb, B38, 40 W, B15, 2200 K, 2700 K, 470 lm, CRI 80, 25000 hour(s), 85.00 lm/W, EEL F, PF 0.9, RG1, IP20, SVM 0.39, PstLM 0.9

Order code: 929002490999
Full order code: 871951430612701

Specifications

  • Cap-Base
    B15
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb
  • Warranty period
    5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002490999 pdf 66.0 kB
Product leaflet
Localized commercial leaflet 929002490999 en_AA pdf 528.2 kB

Visuals

Product-Photographs-929002490999_EU
Multiple assets
Product-Diagrams-929002490999_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDcandle DT 5.5-40W B15 B38 CL UK IES 603 B