Pakistan - English

Philips MASTER, LEDbulb, BA35, 25 W, E14, 2200 K, 2700 K, 340 lm, CRI 90, 25000 hour(s), Glass

MAS LEDCandleDT2.5-25W E14 BA35 CL G

Product Description

MASTER, LEDbulb, BA35, 25 W, E14, 2200 K, 2700 K, 340 lm, CRI 90, 25000 hour(s), Glass, 136 lm/W, EEL D, PF 0.6, RG0, IP65, SVM 0.4, PstLM 0.9

Order code: 929003071302
Full order code: 871951447771100

Specifications

  • Cap-Base
    E14
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003071302 pdf 68.1 kB
Product leaflet
Localized commercial leaflet 929003071302 en_AA pdf 829.2 kB

Visuals

Product-Photographs-929003071302_EU
Multiple assets
Product-Diagrams-929003071302_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDCandleDT2.5-25W E14 BA35 CL G IES 2.7 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Glass-LED-candles-and-lusters-COMF-8793386-Ref-929003012282 pdf 710.5 kB