Pakistan - English

Philips MASTER, LEDbulb, P45, 40 W, E27, 2200 K, 2700 K, 470 lm, CRI 90, 25000 hour(s), Glass

MAS LEDLusterDT3.5-40W E27 927 P45FR G

Product Description

MASTER, LEDbulb, P45, 40 W, E27, 2200 K, 2700 K, 470 lm, CRI 90, 25000 hour(s), Glass, 138 lm/W, EEL D, PF 0.6, RG0, IP65, SVM 0.4, PstLM 0.9

Order code: 929003013682
Full order code: 871951444955800

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003013682 pdf 67.0 kB
Product leaflet
Localized commercial leaflet 929003013682 en_AA pdf 799.4 kB

Visuals

Product-Photographs-929003013682_EU
Multiple assets
Product-Diagrams-929003013682_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDLusterDT3.5-40W E27 927 P45FR G IES 2.8 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Glass-LED-candles-and-lusters-COMF-8793386-Ref-929003012282 pdf 710.5 kB