Pakistan - English

Philips MASTER, LEDbulb, B35, 40 W, E27, 2200 K, 2700 K, 470 lm, CRI 90, 25000 hour(s), Glass

MAS LEDCandleDT3.4-40W E27 927 B35CL G

Product Description

MASTER, LEDbulb, B35, 40 W, E27, 2200 K, 2700 K, 470 lm, CRI 90, 25000 hour(s), Glass, 138 lm/W, EEL D, PF 0.6, RG0, IP65, SVM 0.4, PstLM 0.9

Order code: 929003012382
Full order code: 871951444943500

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Family

Product