Pakistan - English

Philips LED G25

Energy saving elegance in a verstile design

Products

6.5G25/VIN/820/E26/Amber/G/SP D 4/1PFT20
6.5G25/VIN/820/E26/Amber/G/SP D 4/1PFT20
929002989503
5G25/PER/UD50/CL/G/E26/D 4/2PFT20
5G25/PER/UD50/CL/G/E26/D 4/2PFT20
929002991403
3.5G25/PER/UD/CL/G/E26/WGD 4/2PF T20
3.5G25/PER/UD/CL/G/E26/WGD 4/2PF T20
929003084803
3.5G25/PER/UD50/CL/G/E26/D 4/2PFT20
3.5G25/PER/UD50/CL/G/E26/D 4/2PFT20
929003084903
3.5G25/PER/UD/FR/G/E26/WGD 4/2PF T20
3.5G25/PER/UD/FR/G/E26/WGD 4/2PF T20
929003085003
5G25/PER/UD50/E26/FR/G/D 4/2PFT20
5G25/PER/UD50/E26/FR/G/D 4/2PFT20
929003099803

Product family information

Description

Philips G25 LED Lamps offer energy saving ambience with an elegant effect. Their unique design provides light in all directions, giving lighting designers a long life alternative to standard incandescent sources.

Benefits

  • Long life -- lowers maintenance costs by reducing re-lamp frequency

  • Excellent color consistancy with high color rendering (CRI)

Features

  • Integrated compact driver design to achieve a decorative look and feel

  • Smooth dimming

Applications

  • Chandeliers
  • Marque lighting
  • Restaurants

Downloads