Pakistan - English

Philips LEDbulb, G16.5, 40 W, E12, 2200 K, 2700 K, 350 lm, 15000 hour(s), Glass

3.5G16.5/PER/UD/CL/G/E12WGD6/2PFT20

Product Description

LEDbulb, G16.5, 40 W, E12, 2200 K, 2700 K, 350 lm, 15000 hour(s), Glass, 100 lm/W

Order code: 929003085203

Specifications

  • Cap-Base
    E12
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb

Downloads

Family

Product