Products
3.3BA11/PER/927-922/CL/G/E12/WGX 1FB T20
929001969204
5.5F15/PER/927-922/CL/G/E26/WGX 1PF T20
929002091593
5BA11/PER/UD/CL/G/E12/WGD 6/3PF T20
929002991003
5BA11/PER/UD50/CL/G/E26/D 6/3PF T20
929002991503
3.5BA11/PER/UD50/CL/G/E12/D 6/3PF T20
929002991603
3.5BA11/PER/UD/CL/G/E26/WGD 6/3PF T20
929002991703
2.3BA11/PER/UD/CL/G/E12/WGD 6/3PFT20
929002991803
3.5BA11/PER/UD50/CL/G/E26/D 6/3PF T20
929002991903
8 items
Product family information
Description
Philips LED BA11 candles offer energy saving ambiance with the elegant effect of incandescent candles. These designs provides light in an omnidirectional manner, giving lighting designers a long life alternative to standard incandescent sources.
Benefits
Long life -- lowers maintenance costs by reducing re-lamp frequency
Excellent color consistancy with high color rendering (CRI)
Features
Smooth Dimming
Integrated compact driver design to achieve a decorative look and feels