Pakistan - English

Philips Specialty Lamps

Built-in technology for additional features

Products

4A19/PER/RED/G/E26/ND 4/1PF
4A19/PER/RED/G/E26/ND 4/1PF
929001937053
4A19/PER/ORANGE/G/E26/ND 4/1PF
4A19/PER/ORANGE/G/E26/ND 4/1PF
929001937153
4A19/PER/YELLOW/G/E26/ND 4/1PF
4A19/PER/YELLOW/G/E26/ND 4/1PF
929001937253
4A19/PER/BLUE/G/E26/ND 4/1PF
4A19/PER/BLUE/G/E26/ND 4/1PF
929001937353
4A19/PER/GREEN/G/E26/ND 4/1PF
4A19/PER/GREEN/G/E26/ND 4/1PF
929001937453
4A19/PER/PURPLE/G/E26/ND 4/1PF
4A19/PER/PURPLE/G/E26/ND 4/1PF
929001937553
8W (60W) E26 Red Bulb
8W (60W) E26 Red Bulb
929001997805
8W (60W) E26 Green Bulb
8W (60W) E26 Green Bulb
929001997905

Product family information

Description

Philips A shape party lamp provides a bright light and color to a wide variety of applications. Ideal for special occasions, parties, and holidays. Philips Dusk to Dawn A19 lamp is equipped with a built-in light sensor that turns the lights on automatically when the sun goes down and turns the light off when the sun rises. Philips 3-Way A shape lamps provides omni-directional light perfect for general room lighting. This lamp creates a comfortable atmosphere by providing 3 wattage levels of soft, white light that will not fade fabrics or furnishings.

Benefits

  • Party bulbs, the perfect festive touch for holidays and special occasions

  • Dusk to dawn bulbs, is equipped with a built-in light sensor for added security

Features

  • Long lifetime

  • Excellent color consistency

Applications

  • Assisted Living
  • Residential
  • Hospitality

Downloads