SceneSwitch LEDbulbs

Switch light settings without switching bulbs

Products

Product Compare
-
-
2200
2500
2700
E27
-
-
2200
2500
2700
E14
-
-
2200
2500
2700
E27
-
-
2200
2500
2700
E27

Product family information

Description

Some situations call for cool light, others benefit from the ambiance of a warm cozy glow. With Philips SceneSwitch LEDbulbs, you can have different light settings from just one bulb. And you don’t need a dimmer! Optimize your lighting for relaxing, hobbies, recreation or working. Simply at the flick of a switch. And that’s your existing switch! No extra installation is required.

Benefits

  • Multiple light settings in one lamp

  • Plug and play

Features

  • Create your own scene with one lamp simply using your existing light switch

  • No dimmer or additional installation needed

Applications

  • Indoor applications in open luminaires (with an open/free air gap of min. 10 mm)
  • Accent and general lighting (e.g. hotels, shops and offices)

Downloads