Pakistan - English

Philips CorePro, LEDbulb, A60, No, E27, 2700 K, 2500 K, 2200 K, CRI 80, 15000 hour(s), Glass

LEDClassic SSW 60W A60 E27 WW FRND 1SRT4

Product Description

CorePro, LEDbulb, A60, No, E27, 2700 K, 2500 K, 2200 K, CRI 80, 15000 hour(s), Glass, 107.00 lm/W, EEL F, PF 0.5, RG0, IP20, SVM 0.4, PstLM 0.9

Order code: 929002445558
Full order code: 871951426396300

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere

Downloads

Family

Product