Pakistan - English

Philips CorePro, LEDbulb, A60, No, E27, 2700 K, 2500 K, 2200 K, CRI 80, 15000 hour(s), Glass

LEDClassic SSW 60W A60 E27WWFR ND 1PF/10

Product Description

CorePro, LEDbulb, A60, No, E27, 2700 K, 2500 K, 2200 K, CRI 80, 15000 hour(s), Glass, 107.00 lm/W, EEL F, PF 0.5, RG0, IP20, SVM 0.4, PstLM 0.9

Order code: 929002445517
Full order code: 871951426396301

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere

Downloads

Family

Product