Pakistan - English

Philips CorePro, LEDbulb, B35, No, E14, 2700 K, 2500 K, 2200 K, CRI 80, 15000 hour(s), Glass

LEDClassic SSW 40W B35 E14 WW CLND 1SRT4

Product Description

CorePro, LEDbulb, B35, No, E14, 2700 K, 2500 K, 2200 K, CRI 80, 15000 hour(s), Glass, 94.00 lm/W, EEL F, PF 0.5, RG0, IP20, SVM 0.4, PstLM 0.9

Order code: 929001888855
Full order code: 871869977215400

Specifications

  • Cap-Base
    E14
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere

Downloads

Family

Product