Pakistan - English

Philips Premium LED bulbs Vintage Filament

Designed to be seen - Looks good on & off

Products

Product Compare
4
400
2500
E27

Product family information

Description

Featuring a classic heritage design, the new Philips Vintage LED lamp family is reminiscent of familiar incandescent bulbs. Available in an array of giant shapes, candles and other familiar form factors, they provide a seamless fit across your space. When used as a statement piece, they add a sense of nostalgia and create a highly desirable atmosphere for socialization and relaxing.

Benefits

  • Perfect sustainable replacement for conventional bulbs with up to 90% of energy saving

  • Dimmable versions can be used with most dimmers to create your desired ambience with smooth dimming to 10% of full light levels

Features

  • Extra warm light with Vintage design

  • Available in an array of shapes and familiar form factors

Applications

  • Perfect for decorative installations
  • Domestic applications
  • Hospitality: restaurants and hotels

Downloads