Pakistan - English

Philips MASTER, LEDbulb, A60, 60 W, E27, 2200 K, 2700 K, 806 lm, CRI 80, 25000 hour(s)

MAS LEDbulb DT 8-60W E27 A60 CL UK

Product Description

MASTER, LEDbulb, A60, 60 W, E27, 2200 K, 2700 K, 806 lm, CRI 80, 25000 hour(s), 100.00 lm/W, EEL F, PF 0.9, RG1, IP20, SVM 0.39, PstLM 0.9

Order code: 929002490299
Full order code: 871951430634901

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb
  • Warranty period
    5 years

Downloads

Family

Product