Pakistan - English

Philips LED 3-Way

Provides soft, warm light and 3 wattage settings

Products

14A21/LED/927/P/E26/3WAY ND 4/1FB T20
14A21/LED/927/P/E26/3WAY ND 4/1FB T20
929002285005
18.5A21/LED/927/P/E26/3WAY ND 4/1FB T20
18.5A21/LED/927/P/E26/3WAY ND 4/1FB T20
929002285105

Product family information

Description

Philips LED A-shape light bulb provides omni-directional light perfect for general room lighting. This lamp creates a comfortable atmosphere by providing 3 wattage levels of soft, white light that will not fade fabrics or furnishings.

Benefits

  • Long life -- lowers maintenance costs by reducing re-lamp frequency

  • Excellent color consistancy with high 80+ color rendering (CRI)

Features

  • Light equivalent to 3 standard incandescent bulb outputs when used with a standard 3-way socket or luminaire

  • 25,000-hour rated average life

Applications

  • Hotels/Motels
  • Residential & Assisted Living

Downloads