Pakistan - English

Philips LEDbulb, A60, 60 W, E26, 2700 K, 800 lm, 45000 hour(s), Plastic

ESS LEDBulb 6.5W E26 2700K 100V 1CT/12JP

Product Description

LEDbulb, A60, 60 W, E26, 2700 K, 800 lm, 45000 hour(s), Plastic, 123 lm/W

Order code: 929003760947
Full order code: 872016929000600

Specifications

  • Cap-Base
    E26
  • Nominal lifetime
    45,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb

Downloads

Family

Product