Pakistan - English

Philips LEDbulb, A60, 40 W, E27, 4000 K, 470 lm, CRI 80, 12000 hour(s), Plastic

Ecohome LED Bulb 4.9W 470lm E27 840 UCCA

Product Description

LEDbulb, A60, 40 W, E27, 4000 K, 470 lm, CRI 80, 12000 hour(s), Plastic, 95 lm/W, PF 0.54, Beam angle 180 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929003564137
Full order code: 872016933334500

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    12,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb

Downloads

Family

Product