Pakistan - English

Philips LEDbulb, A60, 100 W, E27, 2700 K, 1521 lm, CRI 80, 12000 hour(s), Plastic

Ecohome LED Bulb 14W 1521lm E27 827 UCCA

Product Description

LEDbulb, A60, 100 W, E27, 2700 K, 1521 lm, CRI 80, 12000 hour(s), Plastic, 108 lm/W, PF 0.54, Beam angle 180 degree(s), IP20, SVM 0.4, PstLM 1

Order code: 929002306822
Full order code: 872016933369700

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    12,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb

Downloads

Family

Product