Pakistan - English

Philips LEDbulb, A60, 75 W, E27, 6500 K, 1055 lm, CRI 80, 12000 hour(s), Plastic

Ecohome LED Bulb 9.5W 1055lm E27 865UCCA

Product Description

LEDbulb, A60, 75 W, E27, 6500 K, 1055 lm, CRI 80, 12000 hour(s), Plastic, 111 lm/W, PF 0.54, Beam angle 180 degree(s), IP20, SVM 0.4, PstLM 1

Order code: 929002306717
Full order code: 872016933365900

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    12,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb

Downloads

Family

Product