Pakistan - English

Philips LEDbulb, A60, 60 W, E27, 4000 K, 806 lm, CRI 80, 12000 hour(s), Plastic

Ecohome LED Bulb 8W 806lm E27 840 UCCA

Product Description

LEDbulb, A60, 60 W, E27, 4000 K, 806 lm, CRI 80, 12000 hour(s), Plastic, 100 lm/W, PF 0.54, Beam angle 180 degree(s), RG1, IP20, SVM 0.4, PstLM 0.9

Order code: 929002306317
Full order code: 872016933361100

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    12,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb

Downloads

Family

Product