Products
LEDbulb ND 8-60W A60 E27 840 1CT
929002306347
LEDbulb ND 10-75W A60 E27 827 1CT
929002306547
LEDbulb ND 10-75W A60 E27 840 1CT
929002306647
LEDbulb ND 13-100W A60 E27 827 1CT
929002306857
LEDbulb ND 13-100W A60 E27 840 1CT
929002306947
LEDbulb ND 4.9-40W A60 E27 827 1CT
929003540247
LEDbulb ND 4.9-40W A60 E27 840 1CT
929003564147
LEDbulb ND 8-60W A60 E27 827 1CT
929003774047
8 items
Product family information
Description
LEDbulbs are compatible with existing fixtures with an E27 holder and are designed for applications with low initial investment
Benefits
Up to 80% energy saving compared with incandescent lamps
Retrofittable
Features
Non dimmable
Lifetime of 10,000 hours