Pakistan - English

Philips CorePro, LEDbulb, T25, 15 W, E14, 2700 K, 150 lm, CRI 80, 15000 hour(s)

Corepro LED T25 ND 1.7-15W E14 827

Product Description

CorePro, LEDbulb, T25, 15 W, E14, 2700 K, 150 lm, CRI 80, 15000 hour(s), 88.00 lm/W, EEL F, PF 0.4, Beam angle 240 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929001325702
Full order code: 871951438986100

Specifications

  • Cap-Base
    E14
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb
  • Warranty period
    2 years

Downloads

Family

Product