Philips PrimeSet
LED lighting for freezers. A sustainable and energy-efficient way to create an enjoyable shopping experience for customers.
Products
929000890206
929000890306
929000890606
929000890706
929000891006
929000933806
929000933906
929000934006
Product family information
Description
Thanks to their new design, the PrimeSet RDL500 / 510 modules can be aesthetically integrated in the door frames of vertical door freezers. The modules’ unique integrated optical system directs the light in such a way that the products on display are presented uniformly, while reducing glare and dark spots.
Benefits
The modules can be integrated in the door frames of vertical door freezers.
True system proposition (modules + accessories + 24 CV drivers)
Features
CCT: 4100, 5600.
CRI: 85