Products
| Product | Compare | |||||
|---|---|---|---|---|---|---|
InteGrade engine Va 140mm WWR G5929003977206 | 67 | WWR | 112 | 90 | ||
InteGrade engine Va 575mm WWR G5929003977306 | 294 | WWR | 118 | 90 | ||
InteGrade engine Va 855mm WWR G5929003977406 | 427 | WWR | 115 | 90 | ||
InteGrade engine Va 1150mm WWR G5929003977506 | 587 | WWR | 117 | 90 | ||
InteGrade engine Va 140mm 956 G5929003977606 | 104 | 5600 | 130 | 90 | ||
InteGrade engine Va 575mm 956 G5929003977706 | 410 | 5600 | 137 | 90 | ||
InteGrade engine Va 855mm 956 G5929003977806 | 617 | 5600 | 134 | 90 | ||
InteGrade engine Va 1150mm 956 G5929003977906 | 819 | 5600 | 136 | 90 |
Product family information
Description
With InteGrade, you can build unique lighting solutions into refrigerated cabinets and shelves.The LED engines and fixtures come in a range of color temperatures – including specially formulated colors like the sensational premium white (PW) for superb rendering of whites and colors. Revolutionary integrated optics direct the light exactly where it’s needed.
Benefits
Diverse options of high output ‘vision’ and cost-conscious ‘value’ types.
Enhance product visibility and contribute to the shopping experience.
Features
CCTs: 3000 (PW), 4000 (PW), 5600, 6500, Meat and WWR.
CRI up to 93