Pakistan - English

Philips Fortimo SLM C 827 PA 1211 L19 2828 G8 HE

Product Description

Philips Fortimo SLM C 827 PA 1211 L19 2828 G8 HE

Order code: 929004836601
Full order code: 872110311620800

Specifications

  • Luminous Flux (Max)
    7,227 lm
  • Luminous Flux (Min)
    6,242 lm
  • Luminous Flux
    6,570 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    2700 K
  • Luminous Efficacy (rated) (Nom)
    155 lm/W
  • Color rendering index (CRI)
    83
  • CoB LES (mm)
    19 mm

Downloads

Family

Product