Pakistan - English

Philips Fortimo SLM C 827 PA 1205 L15 1919 G8NHE

Product Description

Philips Fortimo SLM C 827 PA 1205 L15 1919 G8NHE

Order code: 929004834801
Full order code: 872110311548500

Specifications

  • Luminous Flux (Max)
    2,794 lm
  • Luminous Flux (Min)
    2,413 lm
  • Luminous Flux
    2,540 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    2700 K
  • Luminous Efficacy (rated) (Nom)
    164 lm/W
  • Color rendering index (CRI)
    83
  • CoB LES (mm)
    15 mm

Downloads

Family

Product