Pakistan - English

Philips Fortimo SLM C 927 PA 1205 L15 1919 G8NHE

Product Description

Philips Fortimo SLM C 927 PA 1205 L15 1919 G8NHE

Order code: 929004834401
Full order code: 872110311554600

Specifications

  • Luminous Flux (Max)
    2,646 lm
  • Luminous Flux (Min)
    2,285 lm
  • Luminous Flux
    2,405 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    2700 K
  • Luminous Efficacy (rated) (Nom)
    155 lm/W
  • Color rendering index (CRI)
    91
  • CoB LES (mm)
    15 mm

Downloads

Family

Product