Pakistan - English

Philips Fortimo SLM C 927 PA 1211 L22 2828 G8NHE

Product Description

Philips Fortimo SLM C 927 PA 1211 L22 2828 G8NHE

Order code: 929004836301
Full order code: 872110311578200

Specifications

  • Luminous Flux (Max)
    5,830 lm
  • Luminous Flux (Min)
    5,035 lm
  • Luminous Flux
    5,300 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    2700 K
  • Luminous Efficacy (rated) (Nom)
    154 lm/W
  • Color rendering index (CRI)
    91
  • CoB LES (mm)
    22 mm

Downloads

Family

Product